??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1718411687 - TM-I 12 MC NE GE
Bill of material
Weidmueller 1718411687
Preview
Product number of the Manufacturer
1718411687
Manufacturer Type Description
TM-I 12 MC NE GE
Short Description
Cable coding system, 4 mm, Polyamide 66, yellow
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190348984
Manufacturer Name
Weidmueller Group
label space present
Yes
color
yellow
material
Plastic
Combustibility class
V2
Without halogens
Yes
Mass
0.000 kg
depth
1.7 mm
height
11.7 mm
width
4.6 mm
customs tariff number (TARIC)
39269097
URL
URL
预览
3D
2D
下载CAD模型