??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1610700000 - WKM 18/43
Bill of material
Weidmueller 1610700000
Preview
Product number of the Manufacturer
1610700000
Manufacturer Type Description
WKM 18/43
Short Description
Cable coding system, 7 - 115 mm, 18 mm, Wire and cable markers, Polypropylene, Transparent
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190204488
Manufacturer Name
Weidmueller Group
max. cable diameter
115 mm
label space present
Yes
color
Transparent
material
Plastic
Combustibility class
HB
Max. diameter of conductors
150 mm
Min. diameter of conductors
16 mm
Min. cable diameter
7 mm
Mass
0.002 kg
depth
9.2 mm
height
44.5 mm
width
24.792 mm
customs tariff number (TARIC)
39269097
URL
URL
预览
3D
2D
下载CAD模型