??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1109130000 - THM WO 24.5/62 WS
Bill of material
Weidmueller 1109130000
Preview
Product number of the Manufacturer
1109130000
Manufacturer Type Description
THM WO 24.5/62 WS
Short Description
Cable coding system, 6.1 - 13.7 mm, 62 mm, Polyester film, white
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248885534
Manufacturer Name
Weidmueller Group
max. cable diameter
13.700 mm
label space present
Yes
color
white
material
Plastic
Combustibility class
V0
Max. diameter of conductors
150 mm
Min. diameter of conductors
0.750 mm
Min. cable diameter
6.100 mm
Without halogens
Yes
Assembly type
Miscellaneous
Mass
0.557 kg
depth
0.025 mm
height
24.5 mm
width
19.05 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
CAD modeli indir