??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2619800000 - WS 8/3.5 MM BP WS
Bill of material
Weidmueller 2619800000
Preview
Product number of the Manufacturer
2619800000
Manufacturer Type Description
WS 8/3.5 MM BP WS
Short Description
Terminal marking, Printed characters: neutral, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118626285
Manufacturer Name
Weidmueller Group
Grid dimensions
3.500 mm
color
white
material
thermoplastic polyurethan-elastomers (TPU)
Without halogens
Yes
Mass
0.000 kg
depth
2.862 mm
height
7.8 mm
width
3.500 mm
customs tariff number (TARIC)
39269097
URL
URL
미리보기
3D
2D
CAD모델 다운로드