??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1924260000 - MF-W 5/5 MINI MC NE RT
Bill of material
Weidmueller 1924260000
Preview
Product number of the Manufacturer
1924260000
Manufacturer Type Description
MF-W 5/5 MINI MC NE RT
Short Description
Terminal marking, Pitch in mm: 5.00, Printed characters: neutral, red
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248563258
Manufacturer Name
Weidmueller Group
Grid dimensions
5 mm
color
red
Without halogens
Yes
Mass
0.000 kg
depth
1.900 mm
height
5 mm
width
5 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
CAD modeli indir