??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1912090000 - DEK 5/6 MC NE OR
Bill of material
Weidmueller 1912090000
Preview
Product number of the Manufacturer
1912090000
Manufacturer Type Description
DEK 5/6 MC NE OR
Short Description
Terminal marking, Pitch in mm: 6.00, Printed characters: neutral, horizontal and vertical, orange
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248540525
Manufacturer Name
Weidmueller Group
Grid dimensions
6 mm
color
orange
Without halogens
Yes
Mass
0.000 kg
depth
2.373 mm
height
5.2 mm
width
5.900 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Baixar modelos em CAD