??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1828450000 - WS 10/6 MC NE WS
Bill of material
Weidmueller 1828450000
Preview
Product number of the Manufacturer
1828450000
Manufacturer Type Description
WS 10/6 MC NE WS
Short Description
Terminal marking, Pitch in mm: 6.00, Printed characters: neutral, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248350513
Manufacturer Name
Weidmueller Group
Grid dimensions
6 mm
color
white
Without halogens
Yes
Mass
0.000 kg
depth
3.135 mm
height
9.8 mm
width
5.850 mm
customs tariff number (TARIC)
39269097
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)