??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1634780000 - ESO 7 DIN A4 GE
Bill of material
Weidmueller 1634780000
Preview
Product number of the Manufacturer
1634780000
Manufacturer Type Description
ESO 7 DIN A4 GE
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, yellow
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190273361
Manufacturer Name
Weidmueller Group
Grid dimensions
6.300 mm
color
yellow
material
Paper
Mass
0.010 kg
depth
0.2 mm
height
29.75 mm
width
6.400 mm
customs tariff number (TARIC)
48219090
URL
URL
미리보기
3D
2D
CAD모델 다운로드