??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1609920000 - WS 12/6.5 MC NE WS
Bill of material
Weidmueller 1609920000
Preview
Product number of the Manufacturer
1609920000
Manufacturer Type Description
WS 12/6.5 MC NE WS
Short Description
Terminal marking, Pitch in mm: 6.50, Printed characters: neutral, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190203511
Manufacturer Name
Weidmueller Group
Grid dimensions
6.500 mm
color
white
Without halogens
Yes
Mass
0.000 kg
depth
3.135 mm
height
12 mm
width
6.150 mm
customs tariff number (TARIC)
39269097
URL
URL
미리보기
3D
2D
CAD모델 다운로드