??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1011320000 - DEK 5/6 PLUS MC NE WS
Bill of material
Weidmueller 1011320000
Preview
Product number of the Manufacturer
1011320000
Manufacturer Type Description
DEK 5/6 PLUS MC NE WS
Short Description
Terminal marking, Pitch in mm: 6.00, Printed characters: neutral, horizontal and vertical, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248717644
Manufacturer Name
Weidmueller Group
Grid dimensions
6 mm
color
white
Without halogens
Yes
Mass
0.000 kg
depth
2.373 mm
height
5.2 mm
width
6.100 mm
customs tariff number (TARIC)
39269097
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)