??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8260280000 - MCZ SC 0-10V
Bill of material
Weidmueller 8260280000
Preview
Product number of the Manufacturer
8260280000
Manufacturer Type Description
MCZ SC 0-10V
Short Description
Limit value monitoring, Limit value monitoring, Input: 0-10 V, Output: 2 x transistor
Long Description
Limit value transmitter for recording standard signals.
GTIN
4008190985417
Manufacturer Name
Weidmueller Group
Type of voltage supply
24 V
Output circuit relay making contact
0 1
Output circuit relay change-over
0 1
galvanic separation between input to output present
No
Construction of unit
Field device
max. rated supply voltage with AC
0 V
max. rated supply voltage with DC
24 V
fault signal output present
No
Min. operating temperature
0 °C
Max. operating temperature
50 °C
power consumption
2 W
Number of input ranges - 5mA ... + 5mA
0
Number of input ranges +10 V ... -10 V
0
Number of input ranges +5 V ... 5 V
0
Number of input ranges 0 mA ... 10 mA
0
Number of input ranges 0 mA ... 20 mA
0
Number of input ranges 0 mA ... 5 mA
0
Number of input ranges 0 mV ... 100 mV
0
Number of input ranges 0 mV ... 200 mV
0
Number of input ranges 0 mV ... 300 mV
0
Number of input ranges 0 mV ... 500 mV
0
Number of input ranges 0 mV ... 60 mV
0
Number of input ranges 0 V ... 1 V
0
Number of input ranges 0 V ... 2 V
0
Number of input ranges 0 V ... 2.5 V
0
Number of input ranges 0 V ... 20 V
0
Number of input ranges 0 V ... 24 V
0
Number of input ranges 0 V ... 30 V
0
Number of input ranges 0 V ... 5 V
1
Number of input ranges -1 V ... +1 V
0
Number of input ranges 1 V ... 5 V
0
Number of input ranges -10 mA ... +10 mA
0
Number of input ranges -10 V ... +10 V
0
Number of input ranges 10 V ... 0 V
0
Number of input ranges 10 V ... 2 V
0
Number of input ranges -100 mV ... +100 mV
0
Number of input ranges -2 V ... +2 V
0
Number of input ranges 2 V ... 10 V
0
Number of input ranges -2.5 V ... + 2.5 V
0
Number of input ranges -20 mA ... +20 mA
0
Number of input ranges 20 mA ... 0 mA
0
Number of input ranges 20 mA ... 4 mA
0
Number of input ranges -20 V ... +20 V
0
Number of input ranges -300 mV ... +300 mV
0
Number of input ranges 4 mA ... 20 mA
0
Number of input ranges -5 V ... +5 V
0
Number of input ranges 5 V ... 0 V
0
Number of input ranges 5 V ... 1 V
0
Number of input ranges -500 mV ... +500 mV
0
Number of input ranges -60 mV ... +60 mV
0
Number of limit values
2
Number of output circuits transistor npn
0
Number of output circuits transistor potential-free
0
Number of output ranges 0 mA ... 20 mA
0
Number of output ranges 4 mA ... 20 mA
0
Number of selectable inputs
0
Power loss, static, current-independent [Pls]
2 W
Design of electrical connection
Spring pulley connection
safety integrity level (SIL)
without
Mass
0.030 kg
depth
62.9 mm
height
91 mm
width
6.1 mm
customs tariff number (TARIC)
85363010
URL
URL
Previews
3D
2D
Download CAD models