??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8449040000 - MCZ OVP CL 48VUC 1,25A
Bill of material
Weidmueller 8449040000
Preview
Product number of the Manufacturer
8449040000
Manufacturer Type Description
MCZ OVP CL 48VUC 1,25A
Short Description
Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, analogue, Number of signals: 1, AC/DC, 48 V, 48 V, 1.25 A, Terminal
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248045648
Manufacturer Name
Weidmueller Group
nominal load current
1.250 A
nominal voltage (at AC)
48 V
nominal voltage (at DC)
48 V
Assembly type
Miscellaneous
Mass
0.028 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models