??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2591620000 - VPU AC II 1 R 75/50
Bill of material
Weidmueller 2591620000
Preview
Product number of the Manufacturer
2591620000
Manufacturer Type Description
VPU AC II 1 R 75/50
Short Description
Surge voltage arrester (power supply systems) Surge protection, with remote contact, Type II, Low voltage network: Single-phase, AC, 48 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118599329
Manufacturer Name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
35 mm²
min. conductor cross section solid (solid, stranded)
2.500 mm²
nominal voltage (at AC)
48 V
max. rated cross section (flexible, fine strand)
35 mm²
min. rated cross section (flexible, fine strand)
4 mm²
construction size
1 modular spacing
Assembly type
built-in installation
Mass
0.136 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
미리보기
3D
2D
CAD모델 다운로드