??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1351140000 - VPU II 3+1 750V/25KA
Bill of material
Weidmueller 1351140000
Preview
Product number of the Manufacturer
1351140000
Manufacturer Type Description
VPU II 3+1 750V/25KA
Short Description
Surge voltage arrester (power supply systems) without telecomm. contact, Type II, Low voltage network: TN-C-S, TN-S, TT, IT with N, AC, 690 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118158885
Manufacturer Name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
50 mm²
min. conductor cross section solid (solid, stranded)
1.500 mm²
nominal voltage (at AC)
690 V
max. rated cross section (flexible, fine strand)
25 mm²
min. rated cross section (flexible, fine strand)
1.500 mm²
construction size
4 modular spacing
Assembly type
built-in installation
Mass
0.523 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models