??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1093400000 - VSPC 2CL 24VAC R
Bill of material
Weidmueller 1093400000
Preview
Product number of the Manufacturer
1093400000
Manufacturer Type Description
VSPC 2CL 24VAC R
Short Description
Surge voltage arrester (data networks/MCR-technology) with warning function / function indicator, analogue, Number of signals: 2, AC, 24 V, 24 V, 450 mA, Terminal, miscellaneous
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248864317
Manufacturer Name
Weidmueller Group
nominal load current
450 A
nominal voltage (at AC)
24 V
nominal voltage (at DC)
24 V
Mass
0.046 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models