??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1278920000 - ETA 1180 01 0.6A
Bill of material
Weidmueller 1278920000
Preview
Product number of the Manufacturer
1278920000
Manufacturer Type Description
ETA 1180 01 0.6A
Short Description
Miniature fuse, 0.6 A
Long Description
Miniature fuse with melting wire.
GTIN
4050118091533
Manufacturer Name
Weidmueller Group
rated current
0.600 A
rated voltage
64 V
Mass
0.011 kg
customs tariff number (TARIC)
85362010
URL
URL
Previews
3D
2D
CAD modeli indir