??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
0430500000 - G 20/0.25A/F
Bill of material
Weidmueller 0430500000
Preview
Product number of the Manufacturer
0430500000
Manufacturer Type Description
G 20/0.25A/F
Short Description
Miniature fuse, quick-acting, 0.25 A, G-Si. 5 x 20
Long Description
Miniature fuse with melting wire.
GTIN
4008190153991
Manufacturer Name
Weidmueller Group
rated current
0.250 A
dimensions
5x25 mm
optical defect indication present
No
release characteristic
fast (F)
rated voltage
250 V
Mass
0.001 kg
customs tariff number (TARIC)
85361010
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)