??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1875190000 - ZP 2.5/1AN ZA
Bill of material
Weidmueller 1875190000
Preview
Product number of the Manufacturer
1875190000
Manufacturer Type Description
ZP 2.5/1AN ZA
Short Description
Plug (terminal) Plug-in connection, 2.5 mm², 500 V, 24 A, Number of poles: 1, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248500253
Manufacturer Name
Weidmueller Group
Design
pluggable
Mass
0.004 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
CAD modeli indir