??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1872720000 - WZAD 50N
Bill of material
Weidmueller 1872720000
Preview
Product number of the Manufacturer
1872720000
Manufacturer Type Description
WZAD 50N
Short Description
Auxiliary connection (terminal) 6 mm², Number of connections: 1
Long Description
Auxiliary connection to expand the existing connections for terminals.
GTIN
4032248663712
Manufacturer Name
Weidmueller Group
Type of accessory
Connecting technology
Mass
0.026 kg
customs tariff number (TARIC)
85369010
URL
URL
预览
3D
2D
下载CAD模型