??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1867130000 - ZP 2.5/1AN/6 GN/BE
Bill of material
Weidmueller 1867130000
Preview
Product number of the Manufacturer
1867130000
Manufacturer Type Description
ZP 2.5/1AN/6 GN/BE
Short Description
Plug (terminal) Plug-in connection, 2.5 mm², 500 V, 24 A, Number of poles: 6, green, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248475667
Manufacturer Name
Weidmueller Group
Design
pluggable
Mass
0.019 kg
customs tariff number (TARIC)
85366990
URL
URL
미리보기
3D
2D
CAD모델 다운로드