??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1866030000 - ZPS 2.5/1AN/QV/15
Bill of material
Weidmueller 1866030000
Preview
Product number of the Manufacturer
1866030000
Manufacturer Type Description
ZPS 2.5/1AN/QV/15
Short Description
Plug (terminal) Plug-in connection, 2.5 mm², 500 V, 24 A, Number of poles: 15, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248496402
Manufacturer Name
Weidmueller Group
Design
Coupling socket for plug connection
Mass
0.054 kg
customs tariff number (TARIC)
85369010
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)