??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1771880000 - ZTW ZTL6 OR
Bill of material
Weidmueller 1771880000
Preview
Product number of the Manufacturer
1771880000
Manufacturer Type Description
ZTW ZTL6 OR
Short Description
Partition plate (terminal) Intermediate plate, 105.8 mm x 38.35 mm, orange
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248126682
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Mass
0.008 kg
customs tariff number (TARIC)
85389099
URL
URL
미리보기
3D
2D
CAD모델 다운로드