??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1608840000 - ZAP/TW 5 BL
Bill of material
Weidmueller 1608840000
Preview
Product number of the Manufacturer
1608840000
Manufacturer Type Description
ZAP/TW 5 BL
Short Description
Partition plate (terminal) End and intermediate plate, 65 mm x 37 mm, blue
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190207038
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Design
Cover
Mass
0.004 kg
customs tariff number (TARIC)
85389099
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)