??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1378160000 - ADP 4/300
Bill of material
Weidmueller 1378160000
Preview
Product number of the Manufacturer
1378160000
Manufacturer Type Description
ADP 4/300
Short Description
Terminal cover, PA 66, Transparent, Height: 7.4 mm, Width: 300 mm, Depth: 2.85 mm
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4008190183851
Manufacturer Name
Weidmueller Group
Type of accessory
Cover
Design
Cover
Mass
0.003 kg
customs tariff number (TARIC)
39162000
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)