??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1312560000 - STB 36.8/IH/WS WTL6/1
Bill of material
Weidmueller 1312560000
Preview
Product number of the Manufacturer
1312560000
Manufacturer Type Description
STB 36.8/IH/WS WTL6/1
Short Description
Socket (terminal) Plug-in depth: 11.1 mm, Depth: 39.8 mm
Long Description
Socket for measurements on bridged terminal groups.
GTIN
4050118181203
Manufacturer Name
Weidmueller Group
Type of accessory
test plug socket
Design
Female (socket)
Mass
0.005 kg
customs tariff number (TARIC)
74153900
URL
URL
预览
3D
2D
下载CAD模型