??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1247330000 - WAH 70 SW
Bill of material
Weidmueller 1247330000
Preview
Product number of the Manufacturer
1247330000
Manufacturer Type Description
WAH 70 SW
Short Description
Terminal cover, Polyamide 66, black, Height: 85 mm, Width: 31 mm, Depth: 29.9 mm
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4050118038248
Manufacturer Name
Weidmueller Group
Type of accessory
Cover
Design
Cover
Mass
0.011 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models