??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1056260000 - WAD 12 NEUTRAL
Bill of material
Weidmueller 1056260000
Preview
Product number of the Manufacturer
1056260000
Manufacturer Type Description
WAD 12 NEUTRAL
Short Description
Terminal cover, Polyamide 66, white, Height: 36.2 mm, Width: 12 mm
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4008190083205
Manufacturer Name
Weidmueller Group
Type of accessory
Cover
Design
Cover
Mass
0.001 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models