??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
0147100000 - STB 17/D6/4/M4 SAKC10
Bill of material
Weidmueller 0147100000
Preview
Product number of the Manufacturer
0147100000
Manufacturer Type Description
STB 17/D6/4/M4 SAKC10
Short Description
Socket (terminal) Plug-in depth: 15.5 mm, Depth: 22 mm
Long Description
Socket for measurements on bridged terminal groups.
GTIN
4008190183042
Manufacturer Name
Weidmueller Group
Type of accessory
test plug socket
Design
Female (socket)
Mass
0.003 kg
customs tariff number (TARIC)
74153900
URL
URL
预览
3D
2D
下载CAD模型