??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1835840000 - KLBUE 3-8 SDSC
Bill of material
Weidmueller 1835840000
Preview
Product number of the Manufacturer
1835840000
Manufacturer Type Description
KLBUE 3-8 SDSC
Short Description
Shield connection terminal, Cable diameter, max.: 8, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248394555
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
8 mm
min. permissible cable diameter
8 mm
Explosion tested design (EEx e)
No
Mass
0.012 kg
depth
33.199 mm
height
18 mm
width
14.4 mm
customs tariff number (TARIC)
85369010
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)