??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1749161001 - KLBUE CO 4
Bill of material
Weidmueller 1749161001
Preview
Product number of the Manufacturer
1749161001
Manufacturer Type Description
KLBUE CO 4
Short Description
Shield connection terminal, Pitch in mm: 25.00, Cable diameter, max.: 28 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248064458
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
28 mm
min. permissible cable diameter
28 mm
Explosion tested design (EEx e)
No
Mass
0.053 kg
depth
56 mm
height
25 mm
width
31 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models