??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1712311002 - KLBUE 4-13.5 SC M4X16
Bill of material
Weidmueller 1712311002
Preview
Product number of the Manufacturer
1712311002
Manufacturer Type Description
KLBUE 4-13.5 SC M4X16
Short Description
Shield connection terminal, Pitch in mm: 20.00, Cable diameter, max.: 13.5 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248064403
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
13.500 mm
min. permissible cable diameter
13.500 mm
Explosion tested design (EEx e)
No
Mass
0.019 kg
depth
37.31 mm
height
22 mm
width
20.09 mm
customs tariff number (TARIC)
85369010
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)