??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1403060000 - KLBUE 4-13.5 RC TS27
明細表
Weidmueller 1403060000
Preview
Manufacturer Product ID
1403060000
Manufacturer Type Description
KLBUE 4-13.5 RC TS27
Description short
屏蔽线接线端子, 最大电缆直径: 13.5 mm, PA 66 GF 30
Description long
大接触面积的端子用于对导线施加屏蔽。
GTIN-Code
4050118204797
Manufacturer / brand name
Weidmueller Group
max. permissible cable diameter
13.500 mm
min. permissible cable diameter
13.500 mm
Min. operating temperature
-25 °C
Max. operating temperature
105 °C
Explosion tested design (EEx e)
No
Mass
0.082 kg
depth
55.6 mm
height
67.501 mm
width
36.09 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
下載CAD模型