??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1916190000 - PTA ZA PDU2.5/4
Bill of material
Weidmueller 1916190000
Preview
Product number of the Manufacturer
1916190000
Manufacturer Type Description
PTA ZA PDU2.5/4
Short Description
Test adapter (terminal) 1.5 mm², 250 V, 17.5 A
Long Description
Test adapter for measurements on terminals.
GTIN
4032248549191
Manufacturer Name
Weidmueller Group
Insulation stripped length
6 mm
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
tackable possible
Yes
color
black
Max. line cross section, flexible
1.500 mm²
Max. line cross section, rigid
1.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Design of electrical connection
Screw connection
rated voltage
250 V
Mass
0.005 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
CAD modeli indir