??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1256990000 - SAKPE 16
Bill of material
Weidmueller 1256990000
Preview
Product number of the Manufacturer
1256990000
Manufacturer Type Description
SAKPE 16
Short Description
PE terminal, Screw connection, 16 mm², 1000 V, Number of connections: 2, Number of levels: 1, Green/yellow
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118120592
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
Number of contact points per level
2
Number of levels
1
color
green-yellow
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
16 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
4 mm²
Min. line cross section, rigid
2.500 mm²
PEN function possible
No
Closing plate required
No
Assembly type
Top-hat rail TH35
Mass
0.043 kg
depth
48.007 mm
height
56 mm
width
12 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models