??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1053860000 - WQV 2.5/4
Bill of material
Weidmueller 1053860000
Preview
Product number of the Manufacturer
1053860000
Manufacturer Type Description
WQV 2.5/4
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 4, Pitch in mm: 5.10, Insulated: Yes, 32 A, yellow
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190049706
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
5.100 mm
rated current
32 A
Number of bridged terminals
4
color
yellow
Design
Cross connector
Insulation present
Yes
Assembly type
screwable
Mass
0.003 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models