??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1051960000 - WQV 4/2
Bill of material
Weidmueller 1051960000
Preview
Product number of the Manufacturer
1051960000
Manufacturer Type Description
WQV 4/2
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 2, Pitch in mm: 6.10, Insulated: Yes, 41 A, yellow
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190026486
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
6.100 mm
rated current
41 A
Number of bridged terminals
2
color
yellow
Design
Cross connector
Insulation present
Yes
Assembly type
screwable
Mass
0.002 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models