??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
2710150000 - CS TTB
Bill of material
Weidmueller 2710150000
Preview
Product number of the Manufacturer
2710150000
Manufacturer Type Description
CS TTB
Short Description
End bracket, Wemid, dark beige, TS 35
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4064675021148
Manufacturer Name
Weidmueller Group
color
beige
material
Plastic
Type of locking
screwable
Combustibility class
V0
Mass
0.059 kg
depth
97.2 mm
height
140.5 mm
width
14.5 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
CAD modeli indir