??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2874790000 - SEP 2C 4
Bill of material
Weidmueller 2874790000
Preview
Product number of the Manufacturer
2874790000
Manufacturer Type Description
SEP 2C 4
Short Description
End plate (terminals) 2 mm, dark beige
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675649823
Manufacturer Name
Weidmueller Group
version with intermediate plate
Yes
type of end plate
Yes
color
beige
Combustibility class
V0
min. thickness
2 mm
Mass
0.0021 kg
height
60.274 mm
customs tariff number (TARIC)
85472000
URL
URL
Previews
3D
2D
Download CAD models