??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
2490530000 - AEP 3C 10/16
Bill of material
Weidmueller 2490530000
Preview
Product number of the Manufacturer
2490530000
Manufacturer Type Description
AEP 3C 10/16
Short Description
End plate (terminals) 100.23 mm x 2.1 mm, dark beige
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118500912
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
beige
Combustibility class
V0
min. thickness
2.100 mm
Mass
0.005 kg
height
100.233 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
CAD modeli indir