??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2428860000 - AEP 3T 2.5 BL
Bill of material
Weidmueller 2428860000
Preview
Product number of the Manufacturer
2428860000
Manufacturer Type Description
AEP 3T 2.5 BL
Short Description
End plate (terminals) 114.1 mm x 2.1 mm, blue
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118438154
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
blue
Combustibility class
V0
Latchable present
Yes
min. thickness
2.100 mm
Mass
0.005 kg
height
114.1 mm
customs tariff number (TARIC)
85389099
URL
URL
预览
3D
2D
下载CAD模型