??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1896380000 - PHP PNT16
Bill of material
Weidmueller 1896380000
Preview
Product number of the Manufacturer
1896380000
Manufacturer Type Description
PHP PNT16
Short Description
End and partition plate for terminals, End and intermediate plate, 90.16 mm x 3 mm, blue
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248511495
Manufacturer Name
Weidmueller Group
version with intermediate plate
Yes
type of end plate
Yes
color
blue
Combustibility class
V0
Latchable present
Yes
min. thickness
3 mm
Mass
0.006 kg
height
90.16 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models