??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1837070000 - PAP PDL4S
Bill of material
Weidmueller 1837070000
Preview
Product number of the Manufacturer
1837070000
Manufacturer Type Description
PAP PDL4S
Short Description
End plate (terminals) 100 mm x 1.5 mm, dark beige
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248418794
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
beige
Combustibility class
V0
Latchable present
No
min. thickness
1.500 mm
Mass
0.005 kg
height
100 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models