??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1773410000 - AP 100 GR
Bill of material
Weidmueller 1773410000
Preview
Product number of the Manufacturer
1773410000
Manufacturer Type Description
AP 100 GR
Short Description
End plate (terminals) 104.8 mm x 27.2 mm, grey
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248141111
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
height
104.800 mm
color
gray
Combustibility class
V2
Latchable present
Yes
min. thickness
27.200 mm
Mass
0.007 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models