??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1720900000 - ZAP ZDL2.5S
Bill of material
Weidmueller 1720900000
Preview
Product number of the Manufacturer
1720900000
Manufacturer Type Description
ZAP ZDL2.5S
Short Description
End plate (terminals) 94.98 mm x 1.5 mm, dark beige
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190381059
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
beige
Combustibility class
V2
Latchable present
No
min. thickness
1.500 mm
Mass
0.005 kg
height
94.98 mm
customs tariff number (TARIC)
85389099
URL
URL
미리보기
3D
2D
CAD모델 다운로드