??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2892800000 - W2C 4 DT W/O DTLV BK
Bill of material
Weidmueller 2892800000
Preview
Product number of the Manufacturer
2892800000
Manufacturer Type Description
W2C 4 DT W/O DTLV BK
Short Description
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 28 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, black
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4064675884453
Manufacturer Name
Weidmueller Group
Design of cross-switch disconnector
without
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
28 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
28 A
Power loss, static, current-independent [Pls]
1.020 W
color
black
Design of longitudinal or transverse separation
without
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Integrated test connector present
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.01242 kg
depth
45.983 mm
height
60 mm
width
6.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models