??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Weidmüller
Opis
1166820000 - SAKT E/35 2LD 30VAC
Lista materiałowa
Weidmueller 1166820000
Preview
Manufacturer Product ID
1166820000
Manufacturer Type Description
SAKT E/35 2LD 30VAC
Description short
Bloki odczepów probierczych, złącze śrubowe, 6 mm², 30 V, 27 A, bez, Separacja poprzeczna: bez, zintegrowane gniazdo kontrolne: Nie, TS 35, Jasnożółty
Description long
Blok zacisków do oddzielania obwodów podczas testów lub pomiarów.
GTIN-Code
4008190048082
Manufacturer / brand name
Weidmueller Group
Design of cross-switch disconnector
without
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
27 A
Number of contact points per level
4
Number of levels
1
Rated current [In] for the power loss specification
27 A
height
65 mm
Power loss, static, current-independent [Pls]
1.310 W
color
yellow
depth
52.500 mm
Design of longitudinal or transverse separation
without
Connection type
Screw connection
Combustibility class
V0
material of insulation
Duroplastic
Max. line cross section, flexible
6 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Integrated test connector present
No
Closing plate required
Yes
width
16 mm
Assembly type
Top-hat rail TH35
rated voltage
30 V
Mass
0.064 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Pobierz modele CAD