??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1882610000 - PDL 4/L/L/PE
Kusovník
Weidmueller 1882610000
Preview
Manufacturer Product ID
1882610000
Manufacturer Type Description
PDL 4/L/L/PE
Description short
Víceúrovňová instalační svorkovnice, PUSH IN, 4 mm², 400 V, 32 A, Počet připojení: 5, Počet úrovní: 2, Tmavě béžová
Description long
Terminál pro rozvod napájení v instalaci budy.
GTIN-Code
4032248485918
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
32 A
Number of potentials
3
Rated current [In] for the power loss specification
32 A
Power loss, static, current-independent [Pls]
1.020 W
color
beige
Connection type
Plug-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
N function possible
No
PE function possible
Yes
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
400 V
Mass
0.023 kg
depth
48.35 mm
height
100 mm
width
5.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Stáhnout CAD model