??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1030200000 - WDL 2.5/L/L/PE
Kusovník
Weidmueller 1030200000
Preview
Manufacturer Product ID
1030200000
Manufacturer Type Description
WDL 2.5/L/L/PE
Description short
Víceúrovňová instalační svorkovnice, Šroubové připojení, 2.5 mm², 400 V, 24 A, Počet připojení: 5, Počet úrovní: 3, Tmavě béžová
Description long
Terminál pro rozvod napájení v instalaci budy.
GTIN-Code
4008190164508
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
24 A
Number of potentials
3
Rated current [In] for the power loss specification
24 A
Power loss, static, current-independent [Pls]
0.770 W
color
beige
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
N insulation slide present
No
N function possible
No
PE function possible
Yes
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
400 V
Mass
0.022 kg
depth
47.95 mm
height
90 mm
width
6.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Stáhnout CAD model