??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2694180000 - A2C 95/120 3FT-N-FE-DM
Bill of material
Weidmueller 2694180000
Preview
Product number of the Manufacturer
2694180000
Manufacturer Type Description
A2C 95/120 3FT-N-FE-DM
Short Description
Feed-through terminal block, PUSH IN, 95 mm², 1000 V, 232 A
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675007098
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm²
max. connectable conductor cross-section multiple wire
120 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm²
min. connectable conductor cross-section multiple wire
25 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
232 A
Number of levels
1
Rated current [In] for the power loss specification
232 A
Power loss, static, current-independent [Pls]
7.420 W
color
beige
Connection type
Push-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
120 mm²
Max. line cross section, rigid
120 mm²
Min. line cross section, flexible
25 mm²
Min. line cross section, rigid
25 mm²
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0.870 kg
depth
89.65 mm
height
133.44 mm
width
128 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models