??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2082530000 - AMG FIM-0 EX
Bill of material
Weidmueller 2082530000
Preview
Product number of the Manufacturer
2082530000
Manufacturer Type Description
AMG FIM-0 EX
Short Description
Supply terminal, TS 35, black
Long Description
Power-feed terminal for potential distribution with uniform cross-connection channels.
GTIN
4050118419702
Manufacturer Name
Weidmueller Group
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
color
black
Assembly type
Top-hat rail TH35
Mass
0.065 kg
depth
95.75 mm
height
125.086 mm
width
12.2 mm
customs tariff number (TARIC)
85364190
URL
URL
Previews
3D
2D
Download CAD models